IESNA:LM-63-2002
[TEST]P976361
[TESTLAB]INNOVATION CENTER(P3)
[ISSUEDATE]03/18/2025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P32591)
[MANUFAC]COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]22SR-LD2-29-S-UNV-L840-CD1-U
[LUMINAIRE] METALUX SKYRIDGE 2x2 2900LM PACKAGE 80CRI 4000K STANDARD TROFFER
[LAMP] 4000K CCT, 80+ CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.17A 20.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80+
[_SEARCH_COLORTEMP]4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]2861.0
TILT=NONE
1 -1 1 37 5 1 1 2.0000 2.0000 0.0000
1.000 1 20.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
791.2 787.0 784.4 778.8 771.9 763.8 752.7 739.0 722.5 706.1 
688.2 667.6 645.6 623.6 600.2 570.1 543.9 513.7 484.8 454.7 
420.3 387.3 353.0 318.7 284.3 252.8 222.5 193.7 167.6 141.4 
119.5 98.9 76.9 60.5 42.6 22.0 0.0 
791.2 791.2 802.1 815.9 831.0 840.7 840.7 836.5 828.3 814.5 
796.7 776.1 751.3 723.9 695.0 662.1 631.9 598.9 567.3 534.4 
502.7 472.5 442.2 413.4 383.3 354.4 325.6 299.4 273.4 245.9 
219.7 192.3 163.4 130.5 94.8 50.8 0.0 
791.2 803.5 840.7 873.6 895.6 910.7 920.3 925.8 923.0 917.5 
905.2 888.7 868.1 842.1 810.4 777.5 741.8 704.7 669.0 630.5 
596.1 559.0 526.1 491.7 457.4 425.9 394.2 364.0 331.1 300.8 
267.9 233.4 195.1 151.1 107.1 54.9 0.0 
791.2 814.5 868.1 902.4 932.7 957.4 975.2 987.6 994.4 994.4 
986.3 971.2 949.2 918.9 881.8 842.1 799.5 754.1 708.7 663.5 
623.6 581.0 542.5 505.5 469.8 434.1 399.7 366.8 333.7 299.4 
266.5 225.3 178.5 134.6 92.0 46.6 0.0 
791.2 817.3 875.0 913.5 946.4 973.8 994.4 1010.9 1019.2 1020.6 
1015.1 998.6 975.2 940.9 902.4 861.2 814.5 766.4 718.4 671.6 
625.0 586.5 546.7 512.4 476.7 439.6 405.3 373.6 339.3 305.0 
266.5 221.1 174.5 130.5 86.5 39.8 0.0 
